HUBBELL CANADA
Image of PS3BC5 Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'

Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3BC5

Non-Metallic Raceway, Super BaseTrak, Base, Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

Catalog Number

PS3BC5

Color

Construction

Cover Type

Enclosure Type

EU RoHS Indicator

Yes

Item Type

Knockouts

Material

Thermoplastic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Three Channel

Type

UPC

783585090054

Dimensions

Length

5 ft

Width

6.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Configuration

Knockouts

Logistics

Carton Quantity

50