HUBBELL CANADA
Image of PS3EE Non-Metallic Raceway, Super BaseTrak, External Elbow Fitting

Non-Metallic Raceway, Super BaseTrak, External Elbow Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3EE

Non-Metallic Raceway, Super BaseTrak, External Elbow Fitting

Full capacity 1¼ in. bend radius external elbow

General

Catalog Number

PS3EE

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585090085

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

10