HUBBELL CANADA
Image of PS3FCIB Non-Metallic Raceway, Super BaseTrak, Full Capacity 1-Gang Box

Non-Metallic Raceway, Super BaseTrak, Full Capacity 1-Gang Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3FCIB

Non-Metallic Raceway, Super BaseTrak, Full Capacity 1-Gang Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PS3FCIB

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Full Capacity

Type

UPC

783585090009

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10