HUBBELL CANADA
Image of PS3FCIB2G Non-Metallic Raceway, Super BaseTrak, Full Capacity 2-Gang Box

Non-Metallic Raceway, Super BaseTrak, Full Capacity 2-Gang Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3FCIB2G

Non-Metallic Raceway, Super BaseTrak, Full Capacity Double Box

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PS3FCIB2G

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Full Capacity

Type

UPC

783585090016

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10