HUBBELL CANADA
Image of PS3IND Non-Metallic Raceway, Super BaseTrak, Inline Device Box 1, 2 or 3-Gang

Non-Metallic Raceway, Super BaseTrak, Inline Device Box 1, 2 or 3-Gang

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3IND

Non-Metallic Raceway, Super BaseTrak, Inline Device Box 1,2 or 3-Gang

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PS3IND

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

3-Gang

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

In-Line

Type

UPC

783585090146

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10