HUBBELL CANADA
Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard, Office White
Image of PW1SBA Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard, Office White

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1SBA

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PW1SBA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Number of Gang(s)

1-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Standard

Type

UPC

783585092126

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

5

Pallet Quantity

1040