HUBBELL CANADA
Image of PW1EE Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1EE

Non-Metallic Raceway, WallTrak1 Series, External Elbow

For outside surfaces at right angles

General

Catalog Number

PW1EE

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585092041

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5

Pallet Quantity

5850