HUBBELL CANADA
Image of PW1LFB Non-Metallic Raceway, WallTrak1 Series, Lighting Fixture Box, Round, Office White

Non-Metallic Raceway, WallTrak1 Series, Lighting Fixture Box, Round, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1LFB

Non-Metallic Raceway, WallTrak1 Series, Lighting Fixture Box, Round

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

General

Catalog Number

PW1LFB

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Round

Type

UPC

783585092157

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity

5