HUBBELL CANADA
Image of NSJ5EI25 NSJ5EI25
Discontinued

NSJ5EI25

Brand: Hubbell Premise Wiring

Catalog ID: NSJ5EI25

Net Select, Jack, Cat5e, 8-Position, Universal A/B, Electric Ivory, 25 Pack

  • Easy to terminate angled wiring towers
  • Exceeds TIA Category 6 and Category 5e standards

25 Pack

General

Catalog Number

NSJ5EI25

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Multimedia Connectors - Jack Category 5e
  • Order Quantity - Carton of 1
  • Unit Package - Single

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

883778502828

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack