HUBBELL CANADA
Image of NSJ5ELA25 NSJ5ELA25
Discontinued

NSJ5ELA25

Brand: Hubbell Premise Wiring

Catalog ID: NSJ5ELA25

Jacks, Cat 5e, 8-Position, Universal A/B Wired, Light Almond, 25 Pack

  • Easy to terminate angled wiring towers
  • Exceeds TIA Category 6 and Category 5e standards

25 Pack

General

Catalog Number

NSJ5ELA25

Color

Light Almond

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Multimedia Connectors - Jack Category 5e
  • Order Quantity - Carton of 1
  • Unit Package - Single

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

UPC

883778504341

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

4

Number of Pieces in Package

25 Pack