
Brand: Killark
Catalog ID: NV2XG
Ceiling box volume is 24 cubic inches.
Application
For use with NV2 Series lighting.
Catalog Number
NV2XG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Polyester, Fiberglass Reinforced
Mounting Type
Ceiling
Type
Non-Metallic Ceiling Mount Splice Box
UPC
783936009551
Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.7
Height
4 in
Hub Size
3/4"
Length
5 in
Width
5 in
EU RoHS Indicator
Contact Manufacturer