
Brand: Killark
Catalog ID: NVSLCFG25AXG
The NVSL Series LED Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
NVSLCFG25AXG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Steady
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Polycarbonate Globe - Amber
Type
UPC
783936070513
Diameter - Inside
1.14 in
Dimensions
5.5 in x 17.5 in x 5.5 in
Gross Weight with Packaging
2.1
Height
5.5 in
Hub Size
3/4"
Length
5.5 in
Width
17.5 in
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating
50/60 Hz
Voltage Rating
120-240 VAC
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66