Brand: Killark
Catalog ID: NVSZMFG01BBG
The NVSL Series Xenon Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
NVSZMFG01BBG
EU RoHS Indicator
Contact Manufacturer
Finish Type
Lamp Type
Flashing
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Polycarbonate Globe - Blue
UPC
783936071244
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
120 VAC
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66