
Brand: Killark
Catalog ID: OC-3MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 12 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OC-3MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936049908
Dimensions
7.5 in x 5.5 in x 5.875 in
Gross Weight with Packaging
1.84
Height
5.875 in
Hub Size
1"
Length
7.5 in
Width
5.5 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
5