
Brand: Killark
Catalog ID: OC-5MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 36 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OC-5MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936049922
Dimensions
10.875 in x 5.875 in x 4.875 in
Gross Weight with Packaging
4.2
Height
4.875 in
Hub Size
1-1/2"
Length
10.875 in
Width
5.875 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
2