
Brand: Killark
Catalog ID: OC-6CG
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 70 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OC-6CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936450193
Dimensions
12 in x 4 in x 4 in
Gross Weight with Packaging
2.5
Height
4 in
Hub Size
2"
Length
12 in
Width
4 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
2