
Brand: Killark
Catalog ID: OC-7MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 153 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OC-7MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936049946
Dimensions
15.75 in x 7.25 in x 6.25 in
Gross Weight with Packaging
11.6
Height
6.25 in
Hub Size
2-1/2"
Length
15.75 in
Width
7.25 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C