
Brand: Killark
Catalog ID: OC-8MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 181 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OC-8MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
C
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936049953
Dimensions
16.5 in x 7 in x 5.5 in
Gross Weight with Packaging
13.95
Height
5.5 in
Hub Size
3"
Length
16.5 in
Width
7 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C