HUBBELL CANADA
Occupancy and V ACancy Sensors, Add-A-Relay, Heavy Duty, 20A Latching
Image of AAR20P Occupancy and V ACancy Sensors, Add-A-Relay, Heavy Duty, 20A Latching
Image of AAR20P Occupancy and V ACancy Sensors, Add-A-Relay, Heavy Duty, 20A Latching
Image of AAR20P Occupancy and V ACancy Sensors, Add-A-Relay, Heavy Duty, 20A Latching

Occupancy and V ACancy Sensors, Add-A-Relay, Heavy Duty, 20A Latching

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AAR20P

Occupancy and V ACancy Sensors, Add-A-Relay, Heavy Duty, 20A Latching

  • Occupancy and V ACancy Sensors
  • Add-A-Relay
  • Heavy Duty
  • 20A Latching

General

Catalog Number

AAR20P

Color

Black

Product Family

Dual;Ultrasonic;Passive Infrared;Control Units

Style

  • Relays
  • Wired

Type

Accessories

UPC

783585427379

Dimensions

Weight

0.45 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

20

Pallet Quantity

1120