HUBBELL CANADA
Image of WS1020NLA Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond

Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1020NLA

Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Light Almond

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight

General

Catalog Number

WS1020NLA

Color

EU RoHS Indicator

Contact Manufacturer

Type

Manual/Auto

UPC

783585428154

Electrical Ratings

Voltage Rating

120 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10