HUBBELL CANADA
Image of WS1024NI Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Neutral Required, Ivory

Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Neutral Required, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WS1024NI

Occupancy Sensor, Passive Infrared, 2-Circuit, With Night Light, Neutral Required, Ivory

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

With Nightlight and Neutral

General

Catalog Number

WS1024NI

Color

EU RoHS Indicator

Contact Manufacturer

Type

Manual/Auto

UPC

783585428185

Electrical Ratings

Voltage Rating

120 VAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10