HUBBELL CANADA
Image of ON050 Offset Nipples Zinc 0.50 In., ON050

Offset Nipples Zinc 0.50 In., ON050

Brand: TradeSelect

Catalog ID: ON050

OFFSET NIPPLES ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 10, Case Quantity: 100

General

Application

Use as an offset connector between two enclosures

Catalog Number

ON050

Material

Zinc

Type

Offset Nipple

UPC

626463032985

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50