HUBBELL CANADA
Image of ON200 Offset Nipples Zinc 2.00 In., ON200
Clearance

Offset Nipples Zinc 2.00 In., ON200

Brand: TradeSelect

Catalog ID: ON200

OFFSET NIPPLES ZINC 2.00IN

Trade size: 2" (53), Carton Quantity: 2, Case Quantity: 20

General

Application

Use as an offset connector between two enclosures

Catalog Number

ON200

Material

Zinc

Type

Offset Nipple

UPC

626463033036

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

2