
Brand: Wiegmann
Catalog ID: WAS100SS
Hole Seals are designed to protect enclosures that have extra 1 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
1-inch conduit holes. Quick wing nut. Oil resistant gasket. Grained finish.
Accessory Type
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS100SS
Color
EU RoHS Indicator
Yes
Material
Stainless Steel
Material Type
304 Stainless Steel
Type
Accessory
UPC
786725490943
Depth
0.7 in
Dimensions
5 in x 3.5 in x 0.625 in
Height
0.625 in
Length
5 in
Weight
0.1 lb
Width
3.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10