
Brand: Wiegmann
Catalog ID: WAS200SS
Hole Seals are designed to protect enclosures that have extra 2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
2-inch conduit holes. Quick wing nut. Oil resistant gasket. Grained finish.
Accessory Type
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS200SS
Color
EU RoHS Indicator
Yes
Material
Stainless Steel
Type
Accessory
UPC
786725490974
Dimensions
2 in x 2.5 in x 2.5 in
Height
2.5 in
Length
2 in
Weight
0.3 lb
Width
2.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
1