
Brand: Wiegmann
Catalog ID: WAS350
Hole Seals are designed to protect enclosures that have extra 3 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
3-1/2-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS350
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725490868
Dimensions
4.875 in x 4.875 in x 1 in
Height
1 in
Length
4.875 in
Weight
0.5 lb
Width
4.875 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
4
Pallet Quantity
20