
Brand: Wiegmann
Catalog ID: WASPB
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WASPB
Color
EU RoHS Indicator
Yes
Finish Type
Smooth
Material
Carbon Steel
Type
Accessory
UPC
786725490400
Dimensions
3 in x 4 in x 0.75 in
Height
0.75 in
Length
3 in
Weight
0.1 lb
Width
4 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
1
Pallet Quantity
4400