
Brand: Wiegmann
Catalog ID: WASPBSS
Accessory Type
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WASPBSS
Color
EU RoHS Indicator
Yes
Material
Stainless Steel
Type
Accessory
UPC
786725490936
Dimensions
2 in x 1.2 in x 1.2 in
Height
1.2 in
Length
2 in
Weight
0.1 lb
Width
1.2 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
1