
Brand: Killark
Catalog ID: OL-10CM
Duraloy malleable iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.
Application
For use with O Series fittings.
Catalog Number
OL-10CM
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Type
Conduit Body Cover
UPC
783936480282
Dimensions
4 in x 2 in x 1 in
Gross Weight with Packaging
0.16
Height
1 in
Hub Size
1/2"
Length
4 in
Weight
0.16 lb
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20