
Brand: Killark
Catalog ID: OL-20
Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.
Application
For use with O Series fittings.
Catalog Number
OL-20
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover
UPC
783936490083
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.06
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.06 lb
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20