HUBBELL CANADA
Image of OL-30M OL-30M - 1" Stamp Steel O series Conduit Cover

OL-30M - 1" Stamp Steel O series Conduit Cover

Brand: Killark

Catalog ID: OL-30M

1" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-30M

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936480374

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.16

Height

1 in

Hub Size

1"

Length

6 in

Weight

0.16 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20