HUBBELL CANADA
Image of OL-78-RG OL-78-RG - 3" Neoprene O series Cover Gasket

OL-78-RG - 3" Neoprene O series Cover Gasket

Brand: Killark

Catalog ID: OL-78-RG

3" Neoprene O series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OL-78-RG

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Neoprene

Type

Gasket

UPC

783936490151

Dimensions

Dimensions

15.88 in x 7.63 in x 5.5 in

Gross Weight with Packaging

0.2

Height

5.5 in

Hub Size

2-1/2" to 3"

Length

15.88 in

Weight

0.67 lb

Width

7.63 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

65