HUBBELL CANADA
Image of OL-78M OL-78M - 3" Stamp Steel O series Conduit Cover

OL-78M - 3" Stamp Steel O series Conduit Cover

Brand: Killark

Catalog ID: OL-78M

3" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-78M

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936480404

Dimensions

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

1.08

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

525