
Brand: Killark
Catalog ID: OLB-0CG
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 324 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLB-0CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936481784
Dimensions
15.88 in x 7.63 in x 5.5 in
Gross Weight with Packaging
8.25
Height
5.5 in
Hub Size
4"
Length
15.88 in
Width
7.63 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB