HUBBELL CANADA
Image of OLB-3 OLB-3 - 1" LB Hub O Conduit Body

OLB-3 - 1" LB Hub O Conduit Body

Brand: Killark

Catalog ID: OLB-3

1" LB Hub O Series Conduit Body

  • Raintight when used with gasketed covers.
  • Malleable iron suitable for use in concrete.
  • Interchangeable with competitive products.
  • Stainless steel screws on stamped and cast covers.
  • Tapered threaded hubs (NPT).

O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.

General

Application

Catalog Number

OLB-3

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

O Series

Type

UPC

783936490274

Dimensions

Dimensions

7 in x 2 in x 3 in

Gross Weight with Packaging

0.59

Height

3 in

Hub Size

1"

Length

7 in

Weight

0.59 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

5