HUBBELL CANADA
OLB-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LB Type - Hub Size 1",12.0 cu in
Image of OLB-3CG OLB-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LB Type - Hub Size 1",12.0 cu in
*Representative image
Image of OLB-3CG OLB-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LB Type - Hub Size 1",12.0 cu in

OLB-3CG - O/Duraloy 5 Conduit Body with Cover And Gasket- LB Type - Hub Size 1",12.0 cu in

Brand: Killark

Catalog ID: OLB-3CG

O Series/Duraloy 5 Series Aluminum Conduit Body with Cover And Gasket- LB Type - Hub Size 1" - Volume 12.0 cu in

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 12 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-3CG

Color

Cover Type

Stamped

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

O Series

Type

Conduit Body With Cover & Gasket

UPC

783936049274

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.78

Height

0.1 in

Hub Size

1"

Length

5 in

Weight

0.78 lb

Width

10 in

Certifications And Compliance

EU RoHS Indicator

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

15