
Brand: Killark
Catalog ID: OLB-3CG-S
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 12 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLB-3CG-S
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936530291
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.69
Height
0.1 in
Hub Size
1"
Length
5 in
Width
10 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Carton Quantity
15