HUBBELL CANADA
Image of OLB-8MCG OLB-8MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LB Type - Hub Size 3 Inch - Volume 173.0 Cubic Inches

OLB-8MCG - O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LB Type - Hub Size 3 Inch - Volume 173.0 Cubic Inches

Brand: Killark

Catalog ID: OLB-8MCG

O Series/Duraloy 5 Series - Malleable Iron Conduit Body With Cover And Gasket - LB Type - Hub Size 3 Inch - Volume 173.0 Cubic Inches

  • Up to date with 419 and tapered hubs specifications
  • Type 4 when used with neoprene gasket and cover
  • Malleable iron suitable for use in concrete
  • Interchangeable with competitive cover/gasket
  • Staked stainless steel screws on stamped covers
  • 1-1/4” – 4” LB and C hub configurations now available withrollers for relief of pulling conductors
  • Killark K-Pak available which neatly packs cover and gaskettogether with displayed part number and UPC bar code store front displaying
  • For conduit body packaged with cover and gasket, add CG to the catalog number

Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 173 cu. in.

General

Application

To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

OLB-8MCG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Iron

Type

Conduit Body With Cover & Gasket

UPC

783936050089

Dimensions

Gross Weight with Packaging

14.96

Hub Size

3"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB