HUBBELL CANADA
Image of OLK-3RG OLK-3RG - 1" Neoprene O Cover Gasket

OLK-3RG - 1" Neoprene O Cover Gasket

Brand: Killark

Catalog ID: OLK-3RG

1" Neoprene O Series Cover Gasket

Neoprene gasket.

General

Application

For use with O Series fittings.

Catalog Number

OLK-3RG

Color

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936490397

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.02

Height

5.5 in

Hub Size

1"

Length

6.88 in

Weight

0.02 lb

Width

3.75 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50