
Brand: Killark
Catalog ID: OLL-6CG
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 70 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLL-6CG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936480084
Dimensions
11 in x 5 in x 5 in
Gross Weight with Packaging
2.7
Height
5 in
Hub Size
2"
Length
11 in
Width
5 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LL
Carton Quantity
2