
Brand: Killark
Catalog ID: OLR-4M
O series conduit bodies are our most compact conduits that apply highest durability with the securest installation. The O series is available in iron and aluminum, with superior corrosive protected electro-statically applied paint.
Application
Catalog Number
OLR-4M
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LR
Material
Iron
Series
O Series
Type
UPC
783936480657
Dimensions
9 in x 4 in x 3 in
Gross Weight with Packaging
2.42
Height
3 in
Hub Size
1-1/4"
Length
9 in
Width
4 in
CSA File Number
LR11852
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LR
Carton Quantity
2
Pallet Quantity
576