
Brand: Killark
Catalog ID: OLR-6CG-S
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 70 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OLR-6CG-S
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body With Cover & Gasket
UPC
783936530482
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
2.5
Height
3 in
Hub Size
2"
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LR
Carton Quantity
5