HUBBELL CANADA
On-grade Barrier, 15.75" Square, 4.00" Deep
Image of CFBOGPAN4 On-grade Barrier, 15.75" Square, 4.00" Deep

On-grade Barrier, 15.75" Square, 4.00" Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBOGPAN4

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, On-grade Barrier, 15.75" Square, 4.00" Deep

  • Slab On-grade Barrier
  • Installed Prior to Concrete Pour
  • Provides Barrier Between Box and Soil, Includes Leveling Feet and Anchor Points

On-grade pour pan, 15.75" Square, 4" Deep

General

Accessory Type

On-Grade Barrier

Application

Application - For Use On

Concrete

Catalog Number

CFBOGPAN4

Color

Construction

Steel

EU RoHS Indicator

No

Item Type

Pour Pan

Material

Pre Galvanized Steel

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Series

Recessed Rectangular - CFB Series

Size

7-Gang;11-Gang

Type

UPC

783585212920

Dimensions

Dimensions

23.75 in x 23.75 in x 4.06 in

Display Size

15.75" Square

Height

4.06 in

Length

23.75 in

Size

7-Gang;11-Gang

Width

23.75 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus

Configuration

Mounting Method

Screw Mount

Logistics

Carton Quantity

1