HUBBELL CANADA
Open Center Bracket for 16 inch Stud Spacing
Image of 9016R Open Center Bracket for 16 inch Stud Spacing

Open Center Bracket for 16 inch Stud Spacing

Brand: Raco

Catalog ID: 9016R

Open Center Bracket for 16 inch Stud Spacing

RACO Open Center bracket allows the installer to easily positon and adjust electrical boxes and mud ring between studs. Featuring a built-in cable management system, which offers first means of support for flexible cable. The Open Center Bracket reduces assembly and installation time on the job site.

  • Accepts both 4 in and 4-11/16 in square boxes
  • Opening gives installer flexibility of box position between studs
  • Features built-in first mean of support for securing and supporting MC cable

General

Catalog Number

9016R

UPC

050169890165

Dimensions

Dimensions

0.482 in x 15.487 in x 4.811 in

Height

4.811 in

Length

0.482 in

Weight

0.403 lb

Width

15.487 in

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2400