
Brand: Hubbell Premise Wiring
Catalog ID: FTR175SP
Open Tray
Adapter Type
FSP Panel
Application
Cross Connect
Catalog Number
FTR175SP
Color
EU RoHS Indicator
Yes
Interface
Item Type
Material
CRS
Material - Mounting Hardware
N/A
Number of Slots
3
Rack Units
1 RU
Style
Unloaded
Sub Brand
OptiChannel
Type
Interconnection Tray
UPC
662620836171
Cubic Capacity
1.3125 cu.in
Depth
12 in
Height
1.75 in
Thickness
0.0625
Width
0.0625 in
Cable Entry
Rear
EU RoHS Indicator
Yes
Industry Standard(s)
TIA 568-C
Adapter Type
FSP Panel
Number of Slots
3