
Brand: Killark
Catalog ID: OT-0MCG
Tapered threaded hubs (NPT). Raintight. Malleable iron suitable for use in concrete. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 324 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OT-0MCG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Iron
Type
Conduit Body With Cover & Gasket
UPC
783936050409
Dimensions
19 in x 10.125 in x 7.375 in
Gross Weight with Packaging
25
Height
7.375 in
Hub Size
4"
Length
19 in
Width
10.125 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
T