

Brand: Killark
Catalog ID: OT-1CG
Tapered threaded hubs (NPT). Raintight. Interchangeable with competitive products. Stainless steel screws on stamped and cast covers. Volume is 4 cu. in.
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
OT-1CG
Color
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
O Series
Type
Conduit Body With Cover & Gasket
UPC
783936049342
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.37
Height
0.1 in
Hub Size
1/2"
Length
5 in
Weight
0.37 lb
Width
10 in
EU RoHS Indicator
Hub Pattern
T
Carton Quantity
30