
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFPD
Catalog Number
HBLFPD
EU RoHS Indicator
Contact Manufacturer
Item Type
Number Of Poles
2-Pole
UPC
783585580906
Dimensions
1.28 in x 1.39 in x 1.39 in
Height
1.39 in
Length
1.28 in
Width
1.39 in
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Carton Quantity
100