HUBBELL CANADA
Image of Q106O Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White

Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: Q106O

Phone/Data/Multimedia, Outlet Frame, Duplex 106, 4-Port, Light Almond/Office White

  • 4-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Application

Catalog Number

Q106O

Color

Construction

Construction Material - Main

Cutout

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Style

Duplex 106, 4-Port

Type

UPC

662620823324

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

25