
Brand: Wiegmann
Catalog ID: N1P1216
The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.
14 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.
Application
Used for mounting lightweight control components
Catalog Number
N1P1216
Color
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725341368
Actual Height
14.25 in
Actual Width
10.25 in
Height
14 in
Weight
3.75 lb
Width
10 in
EU RoHS Indicator
Yes
Carton Quantity
1